IESNA:LM-63-2002
[TEST]P1295423
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLP1GPH_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3DLP1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]231
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
454.3 453.1 449.8 443 431.8 418.3 403.6 386.4 368.4 350
330.1 284.7 244.6 210.1 181.2 155.7 133.2 111.4 91.2 72.8
56.3 43.1 32.3 24 18 13.9 10.9 9 7.5 6.4
5.6 4.9 4.1 3.8 3 2.6 2.3 1.5 1.1 0.8
0.4 0.4 0
